For all of its ranges, industrial enclosures, boxes, floor standing and wall mounting enclosures, control desks etc, for use in difficult or agressive atmospheres Schneider Electric is positioned among the world's market leaders.
The CaSys range of enclosures are ergomically designed to provide practical, adaptable and robust enclosures for the cabling market. They are easy to cable using the patented "Easy Cable Access" system or traditional top and bottom cable entry.
Our floor standing enclosures are now available in Stainless Steel grades 304L and 316L in a standard Scotch-Brite brushed finish. They provide high corrosion resistance, are protected to IP55 and are fully compatible with the all accessories from the standard SF and SM offers.
These robust floor standing steel enclosures feature simple coupling and a large variety of configurations such as "C", "U" and "T" shapes. Doors or panels can be mounted on any side, providing greater flexibility and reducing installation times.
This is a modular and simple range of dimensions allowing enclosures to be coupled together. Available in ABS, Polycarbonate or polyester, they are double insulated to class II and use halogen free materials. They are rated to IP65 or 66 and the polycarbonate versions are UL certified.
Control of the internal enclosure environment is essential for system reliability and longevity. This range provides all the necessary equipment form coolers through fans to heaters along with the control accessories. Climasys software is available to simplify selection.
Our glass reinforced polyester enclosures are designed to withstand the most extreme environmental and corrosive applications. They are double insulated to class II, self-extinguishing, halogen free and low non-toxic smoke emitting. UL certified and NEMA classification 4X and 13.
Range of steel industrial boxes provides customers with a choice of IP ratings and functional features with more than 70 sizes and variants from which to choose.
Available in either 304L or 316L grade stainless steel, these enclosures have a Scotch-Brite brushed finish as standard. With a choice of plain steel or glazed doors, they provide easy maintenance and are fully compatible with the accessories from the steel wall range.
The IP66 steel wall mounting enclosure system is made in a cruciform format which is folded and welded and provides a guarantee of IP66. The profiling of the door gives additional strength and rigidty, ATEX and EMC versions are also available for demanding applications.