Automation and Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

OsiSense XX - Ultrasonic sensors & float switches

The technology which echoes your requirement

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Ultrasonic sensors enable detection - OsiSense XX
Benefits

Extra large, the new Osisonic range enables you to find the right product for demanding applications thanks to:
- an extremely wide range of formats, from the most compact  on the market to the Ø 30 mm with an 8 m sensing distance
- the intelligence and simplicity of setting-up sensors with teach mode
- stainless steel case and analogue versions.

Applications

  • Principal sectors: packaging, automobile, paper industry, machine tool, assembly, food and beverage processing, etc
 

Ultrasonic sensors to detect any object without adjusting: metal, plastic, powder, liquid, paste, glass, transparent, granulated, absorbent, any colour ...

 
 
 
Description
  • 3 flat formats, from the mini (0.7 x 2 x 3 cm) to the combined, multi-fixing (Ø 18 or 24 mm centres)
  • 4 standardised cylindrical formats: Ø 12, Ø 18 and Ø 30 mm
  • Application specific Ø 30 mm analogue output and Ø 30 mm stainless steel case versions
  • Accessories:
    - for fixing, specifically for each format
    - for programming sensors featuring remote adjustment
    - for connection, using connectors
  • Products suitable for use in difficult environments: sealed sensors insensitive to dust, insensitive to background noise, temperature compensated, resistive to chemical agents.
  • Sensing distances from 6 mm to 8 m.
  • Digital PNP or NPN (selectable) outputs, NO or NC function, analogue output 4…20 mA or 0…10 V
  • Supply voltage 12/24 V, connection using connectors
 
 
 
 

Extra large XX Osisonic range

 

The technology which echoes your requirement


Back