Automation and Control

                                  OsiSense XX -  Ultrasonic sensors & float switches

                                  The technology which echoes your requirement

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Ultrasonic sensors enable detection - OsiSense XX
                                  Benefits

                                  Extra large, the new Osisonic range enables you to find the right product for demanding applications thanks to:
                                  - an extremely wide range of formats, from the most compact  on the market to the Ø 30 mm with an 8 m sensing distance
                                  - the intelligence and simplicity of setting-up sensors with teach mode
                                  - stainless steel case and analogue versions.

                                  Applications

                                  • Principal sectors: packaging, automobile, paper industry, machine tool, assembly, food and beverage processing, etc
                                   

                                  Ultrasonic sensors to detect any object without adjusting: metal, plastic, powder, liquid, paste, glass, transparent, granulated, absorbent, any colour ...

                                   
                                   
                                   
                                  Description
                                  • 3 flat formats, from the mini (0.7 x 2 x 3 cm) to the combined, multi-fixing (Ø 18 or 24 mm centres)
                                  • 4 standardised cylindrical formats: Ø 12, Ø 18 and Ø 30 mm
                                  • Application specific Ø 30 mm analogue output and Ø 30 mm stainless steel case versions
                                  • Accessories:
                                    - for fixing, specifically for each format
                                    - for programming sensors featuring remote adjustment
                                    - for connection, using connectors
                                  • Products suitable for use in difficult environments: sealed sensors insensitive to dust, insensitive to background noise, temperature compensated, resistive to chemical agents.
                                  • Sensing distances from 6 mm to 8 m.
                                  • Digital PNP or NPN (selectable) outputs, NO or NC function, analogue output 4…20 mA or 0…10 V
                                  • Supply voltage 12/24 V, connection using connectors
                                   
                                   
                                   
                                   

                                  Extra large XX Osisonic range

                                   

                                  The technology which echoes your requirement


                                  Back