Automation and Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

OsiSense XCC - Rotary encoders

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
OsiSense XCC
Benefits

A range of innovate rotary encoders that are  open to field BUS and makes it much more simple to parameter the resolution.

Applications

Industry:
  • Packaging, cutting machines, robots, cranes, materials handling, automatic dispensers, printing shops, continuous processes, conveyor systems.
 

Opto-electronic rotary encoders for all counting, position and speed information requirements

 
 
 
Description
Incremental encoders:
  • Calculation of position and/or speed by counting pulses per revolution,
  • Parameterable version (resolution 256 to 80 000 points).
Absolute single turn encoders:
  • Reading position within a revolution
Absolute multiturn encoders:
  • Reading position within a revolution and indication of the number of revolutions
Communicating absolute multiturn encoders:
  • Reading position and speed with CANopen or PROFIBUS-DP communication interface

Main characteristics:
  • Reliability provided by in-line (3 heads) differential optical reading, high tolerance to: the accumulation of dirt, temperature and ageing.
Incremental and absolute encoders:
  • 3 housing diameters: 40, 58 and 90 mm
  • 2 shaft types: modular solid or through shafts using reduction collars
  • All resolutions: from 100 to 80 000 points
Communicating absolute multiturn encoders:
  • Housing diameter: 58 mm
  • 2 shaft types: modular solid or hollow shafts using reduction collars
  • Resolution: 8192 points /4096 turns
  • Integration in the SyCon software environment.
 
 
 
 Osicoder range

Osicoder range

 


Back