Automation and Control

                                  OsiSense XG -  RFID

                                  Ready for openness?

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    Find a Distributor
                                     
                                  RFID and inductive identification system - OsiSense XG
                                  Benefits

                                  With Ositrack, discover the RFID system that is the most open to the choice of electronic tags and networks and the most simple to install, connect and configure.

                                  Applications

                                  Within the industrial, logistic, building sectors… for various functions: flexible production workshops, traceability, access control...

                                   

                                  Telemecanique brings simplicity to 13.56 MHz RFID

                                   
                                   
                                   
                                  Description
                                  Compact stations with integral controller and antenna
                                  • 2 formats, one of which is the most compact industrial RFID station on the market (40 x 40 x 15 mm)
                                  • Simple installation provided by a full range of fixing and connection accessories
                                  • Self-adapting to the environment, even on a metal support
                                  • Automatic detection of the protocol and speed of the network used
                                  • No software or specific programming required
                                  • Simplified setting of the network address using configuration badge

                                  13.56 MHz electronic tags
                                  • Complete range of high performance industrial tags
                                  • Fully open to all ISO 15693 and 14443 standard tags available on the market

                                  Portable RFID terminal
                                  • Direct reading/writing of electronic tags for setting-up and maintenance
                                  • Transfer of information to PC

                                  Network connection boxes
                                  • For connecting compact stations on Ethernet Modbus TCP/IP network or Modbus fieldbus
                                   
                                   
                                   
                                   

                                  Ositrack range

                                   

                                  Ready for openness?


                                  Back