Automation and Control

                                  OsiSense XS & XT -  Proximity sensors

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Inductive & Capacitive technology - OsiSense XS & XT
                                  Benefits

                                  Available everywhere at Schneider Distributor next door, compliant with international standards & certifications in standard and increased range.

                                  Applications

                                  • Assembly machines, robotics, machine-tools, machining, packaging, materials handling, conveying, etc
                                  • Food and beverage industry, etc
                                   

                                  Inductive & Capacitive technology

                                   
                                   
                                   
                                  Description

                                  XS: inductive technology for non contact sensing of metal objects up to 60mm
                                  XT: capacitive technology: non contact sensing of any material up to 20mm

                                  General purpose products
                                  One of the most comprehensive catalogue of the market with

                                  • Standard cylindrical forms : M8,12,18, 30
                                  • Standard and flat forms
                                  • Complying with international standards, CE, UL, CSA, CCC; CTick
                                  • With a top international quality IP69K
                                  • With all electric standards including AC/DC power supply
                                  • Available in standard and increased range
                                     

                                  Application products

                                  • Rotation control, ferrous/non-ferrous discrimination, etc
                                  • Plastic case sensors  for double insulation and chemicals environment compliance
                                  • Miniature cylindrical format Plain 4 and  6.5mm or  M5 for assembly applications…
                                  • Stainless steel and plastic for dedicated food & beverage applications
                                  • XT range for detection of any object irrespective of material or conductivity

                                   

                                   
                                   
                                   
                                   

                                  OsiSense XS & XT

                                   


                                  Back