Automation and Control

                                  Osiprox ATEX D -  Proximity sensors

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  Inductive and capacitive proximity sensors, for explosive atmospheres, - Osiprox ATEX D
                                  Benefits

                                  A wide range of compact and robust products designed to operate in hazardous environments.

                                  Applications

                                  What is an explosive atmosphere?

                                  According to the Directive, it is the mixing with air, in atmospheric conditions, of flammable substances in the form of gas, vapour, mist or dust which, in the event of combustion, spreads throughout the non burning mix.

                                   

                                  Inductive and capacitive proximity sensors, for explosive atmospheres

                                   
                                   
                                   
                                  Description

                                  Certified products, conforming to the European Directive ATEX94/9/CE

                                  Sensors and switches
                                  » Inductive, capacitive and rotation monitoring sensors
                                  » Namur sensors and data processing module
                                  » Limit switches
                                  » Pressure and vacuum switches.

                                   
                                   
                                   


                                  Back