Automation and Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

OsiSense XM - Pressure / Vacuum sensors & switches

Innovation through ease of parameter setting

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Pressure and vacuum switches - OsiSense XM
Benefits

One of the most comprehensive catalogue of industrial and power pressure sensor on the market, including a user-friendly electronic transmitter sensor which can be configured in complete simplicity, with unrivalled  flexibility of modification during operation.

Applications

  • Pressure control or monitoring on water pumps, compressors,  moulding presses, injection moulders, grinding machines, machining centres, etc
 

Control pressure switches, pressure transmitters, power pressure switches

 
 
 
Description

Electronic pressure sensors for control circuit
Pressure transmitters and pressure switches are characterised by their ceramic pressure measuring cell for controlling: air, fresh water, sea  water, hydraulic oils, corrosive fluids

  • -1 to 400 bars (-14.4 to 5800 psi), without adjustment XML-G range
  • -1 to 600 bars (-14.4 to 870 psi), with simple adjustment XML-E range
    with user friendly configuration and adjustment XML-F range


Electromechanical Pressure and Vacuum switches for control circuit 
For controlling air, fresh water, sea water, hydraulic oils, corrosive fluids and viscous products

  • -1 to 500 bars (-14.5 to 7250 psi)
    with fixed differential* XMLA range
    with adjustable differential* XMLB , XMLC range
    with 2 stages with fixed differential at each threshold XMLD range

Dedicated to air and water
up to 25 bars (362.5 psi) with adjustable differential* XMX and XMA range
 
Electromechanical Pressure switches for power circuit 
For controlling water, and or air up to 25 bars
FTG fixed differential*
 FSG, FSG 2NE, FYG and XMP adjustable differential*

*fixed differential: detection of a single threshold
*adjustable differential: regulation between 2 thresholds

 

 
 
 
 

OsiSense XM

 

Innovation through ease of parameter setting


Back