Automation and Control

                                  OsiSense XM -  Pressure / Vacuum sensors & switches

                                  Innovation through ease of parameter setting

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Pressure and vacuum switches - OsiSense XM
                                  Benefits

                                  One of the most comprehensive catalogue of industrial and power pressure sensor on the market, including a user-friendly electronic transmitter sensor which can be configured in complete simplicity, with unrivalled  flexibility of modification during operation.

                                  Applications

                                  • Pressure control or monitoring on water pumps, compressors,  moulding presses, injection moulders, grinding machines, machining centres, etc
                                   

                                  Control pressure switches, pressure transmitters, power pressure switches

                                   
                                   
                                   
                                  Description

                                  Electronic pressure sensors for control circuit
                                  Pressure transmitters and pressure switches are characterised by their ceramic pressure measuring cell for controlling: air, fresh water, sea  water, hydraulic oils, corrosive fluids

                                  • -1 to 400 bars (-14.4 to 5800 psi), without adjustment XML-G range
                                  • -1 to 600 bars (-14.4 to 870 psi), with simple adjustment XML-E range
                                    with user friendly configuration and adjustment XML-F range


                                  Electromechanical Pressure and Vacuum switches for control circuit 
                                  For controlling air, fresh water, sea water, hydraulic oils, corrosive fluids and viscous products

                                  • -1 to 500 bars (-14.5 to 7250 psi)
                                    with fixed differential* XMLA range
                                    with adjustable differential* XMLB , XMLC range
                                    with 2 stages with fixed differential at each threshold XMLD range

                                  Dedicated to air and water
                                  up to 25 bars (362.5 psi) with adjustable differential* XMX and XMA range
                                   
                                  Electromechanical Pressure switches for power circuit 
                                  For controlling water, and or air up to 25 bars
                                  FTG fixed differential*
                                   FSG, FSG 2NE, FYG and XMP adjustable differential*

                                  *fixed differential: detection of a single threshold
                                  *adjustable differential: regulation between 2 thresholds

                                   

                                   
                                   
                                   
                                   

                                  OsiSense XM

                                   

                                  Innovation through ease of parameter setting


                                  Back