Automation and Control

Nautilus ATEX D -  Pressure / Vacuum sensors & switches

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Sensors for pressure control, for explosive atmospheres, - Nautilus ATEX D
Benefits

A wide range of compact and robust products designed to operate in hazardous environments.

Applications

What is an explosive atmosphere?

According to the Directive, it is the mixing with air, in atmospheric conditions, of flammable substances in the form of gas, vapour, mist or dust which, in the event of combustion, spreads throughout the non burning mix.

 

Sensors for pressure control, for explosive atmospheres

 
 
 
Description

Certified products, conforming to the European Directive ATEX94/9/CE

Sensors and switches
» Inductive, capacitive and rotation monitoring sensors
» Namur sensors and data processing module
» Limit switches
» Pressure and vacuum switches.

 
 
 


Back