Automation and Control

FTG/FSG/FYG, XMP - Pressure / Vacuum sensors & switches

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Pressure switches for power circuits - FTG/FSG/FYG, XMP
Benefits
The simplicity of electromechanical pressure switches for power circuits.

Applications

  • FTG/FSG/FYG: intended for manufacturers of repetitive and mass production machines (pumps).
  • XMP: intended for manufacturers of various, medium run, machines (compressors or pumps).
 

Pressure control from 0 to 25 bars, air and water

 
 
 
Description
FTG/FSG/FYG, essential functions, economical product for direct switching of motors (pumps).

Fluids controlled: Fresh water, sea water (0…+55°C)

  • Detection of a single threshold (fixed differential)

FTG: size 4.6 bars

  • Regulation between 2 thresholds (adjustable differential)

FSG: size 4.6 bars

FYG: sizes 7 bars and 10.5 bars

  • 2-pole 2 N/C contact
  • Degree of protection: IP 20 (FTG/FSG/FYG), IP 54 (FSG 2NE)
  • Power ratings of motors controlled: 0.75 to 2.2 kW, depending on model

XMP universal, for direct switching of motors (compressors or pumps).

Fluids controlled: Air, fresh water, sea water (0…+70°C)

  • Regulation between 2 thresholds (adjustable differential)
  • XMP: Sizes 6 bars, 12 bars and 25 bars
  • 2-pole 2 N/C or 3-pole 3 N/C contact
  • Degree of protection: IP 54 or IP 65 depending on model
  • Power ratings of motors controlled: 1.5 to 3 kW, depending on model
 
 
 
 

FTG

 

 

FSG

 

FSG 2NE


Back