Automation and Control

                                  OsiSense XU -  Photo-electric sensor

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Osisense XU
                                  Benefits

                                  All the most industrial photocell popular format available at Schneider Distributor next door.
                                  Standard or multimode products.
                                  Plus an important choice of “applicative” products.

                                  Applications

                                  • Industrial and tertiary general purpose use for small & medium machines, access control….
                                  • Dedicated offer for packaging, handling, assembly, conveying, food & beverage…
                                   

                                  Non-contact sensing up to a hundred meters of objects of any shape and any type

                                   
                                   
                                   
                                  Description

                                  General purpose products
                                  Diameter 18 XUB range (up to 20 meter) , miniature XUM range (up to 15 m), compact 50X50 XUK range (up to 45m) , and  compact XUX range (up to 60m) are available in :

                                  • all industrial detection system mode as: Thru-beam, Reflex, Reflex polarised,  Diffuse and Diffuse with back ground suppression.
                                  •  in multimode that mean all these five detection systems available in only one reference. This major innovation gives a greater simplicity of choice setup and maintenance management.

                                  Fork format, XUV range : the most cost-effective and easy to install photo-fork for small conveyors, packaging and labelling machines.

                                  Application products
                                  Available in the most typical formats of  the market
                                  Mark readers, luminescence sensors, transparencies detection,
                                  color sensors, aqueous liquid detection, labels detection, laser sensors…

                                   
                                   
                                   
                                   

                                  OsiSense XU

                                   


                                  Back