Automation and Control

                                  Preventa XCS -  Limit switches

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Preventa XCS
                                  Benefits

                                  One of the most comprehensive catalogue of industrial safety switches on the market.
                                  Save time in setting up, and place and in the cabinet with our innovative coded magnetic system.
                                  Increase the productivity  thanks to the third contact dedicated to diagnostics

                                  Applications

                                  As far as safety is concern all dangerous machines in all sectors are involved. As packaging, handling, robotics, machines tools, presses, automotive sector.

                                   

                                  Safety switches

                                   
                                   
                                   
                                  Description

                                  Protection of operators by stopping the machine when the actuator attached to the machine guard is withdrawn from the head of the switch.

                                  • For heavy duty industrial machines  with
                                    quick rundown time: Guard switches XCSA, XCSB, XCSC
                                    slow rundown time: Guard switches XCSE
                                  • For light industrial machines
                                    with quick rundown time: Guard switches XCSMP, XCSPA, XCSTA
                                    with slow rundown time: Guard switches XCSTE

                                  Protection of operators by stopping the light industrial machine with quick rundown time when

                                  • the operating lever attached to the hinged machine guard is displaced by 5°:
                                    safety switches XCSPL, XCSTL
                                    the guard hinge rotates through safety switches XCSPR, XCSTR
                                  • the gate with imprecise guidance and or subject to frequent washing is opened
                                    Coded magnetic switches: XCSDMC, XCSDMP, XCSDMR
                                    Coded magnetic system, complete device included both coded magnetic and safety module: XCSDM3, XCSDM4

                                  Protection of operators by stopping heavy or light industrial machine with quick rundown time when the gate is opened: Safety limit switches XCSM, XCSD, XCSP 

                                   
                                   
                                   
                                   Preventa XCS range

                                  Preventa XCS range

                                   


                                  Back