Automation and Control

                                  OsiSense XZ -  Limit switches

                                  solid family link

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Machine cabling accessories - OsiSense XZ
                                  Benefits

                                  The range of machine wiring components has been designed for optimal user-friendliness, simplifying connection and providing quick and safe reference identification.

                                  Applications

                                  High-performance, quick and tailor-made connections to all sensors
                                  • Industrial machines: assembly, packaging, handling, conveying, etc
                                   

                                  Improved connection of sensors to the enclosure

                                   
                                   
                                   
                                  Description
                                  Find the appropriate wiring at a glance:
                                  • Extensions: for easy connection of sensors with connectors to terminal blocks or PLC inputs
                                  • Connectors: for connecting a cable of usable length to a sensor with connectors
                                  • Extension cables: for connecting sensors with connectors to splitter blocks
                                  • Sub-bases: transform a sensor with terminals into a sensor with connectors
                                  Main cable characteristics:
                                  • PUR casing
                                  • Excellent withstand to:
                                  • industrial environments (cutting oil, etc)
                                  • torsion (bending radius up to 15 times its diameter in dynamic operation)
                                  • extreme temperatures (-35 to + 90°C)
                                  • Nominal voltage: 320 V, insulation voltage: 2.5 kV
                                   
                                   
                                   
                                   

                                  A complete offer for optimized connection of sensors to the CPU

                                   

                                  solid family link


                                  Back