Automation and Control

OsiSense ATEX - Pressure / Vacuum sensors & switches

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
OsiSense ATEX D
Benefits

A wide range of  compact and robust products designed to operate in hazardous environments, mainly Dust zone 21 and 22.

Applications

What is an explosive atmosphere?

According to the Directive, it is the mixing with air, in atmospheric conditions, of flammable substances in the form of gas, vapour, mist or dust which, in the event of combustion, spreads throughout the non burning mix.

 

Inductive, Limit switches, Pressure control sensors for explosive atmospheres, OsiSense ATEX D

 
 
 
Description
  • Certified products, conforming to the European Directive ATEX94/9/CE
  • Sensors and switches
  • Inductive and rotation monitoring sensors
  • Namur sensors and data processing module
  • Limit switches
  • Pressure and vacuum switches.
 
 
 
 OsiSense ATEX D range

OsiSense ATEX D range

 


Back