Automation and Control

                                  Detection

                                  Schneider Electric offers a comprehensive range of Detection products for use in industrial and commercial applications. All aspects of Detection are catered for including Proximity Switches, Photo-Electrics, Ultrasonic, Limits and Pressure Switches, RFID taggiing, Vision, Rotary Encoders. All of these technologies are available for general detection application or application specific, including sensors for use in Packaging and Assembly.

                                  Pressure / Vacuum sensors & switches

                                  Pressure / Vacuum sensors & switchesOsiSense XM Pressure Switches operate with pressures up to 600bar providing the user with switched, analogue, and volt free contact in robust housing for use on oil, air, and water.
                                   

                                  Photo-electric sensor

                                  Photo-electric sensorOsiSense XU Application sensors extend the boundaries of detection. They are designed to operate in extreme environments and offer a bespoke solution for the most demanding applications.
                                   

                                  Proximity sensors

                                  Proximity sensorsOsiSense XS & XT Proximity Switches incorporate the latest sensing technology, they provide precise object detection with the option of having both flush and non-flush mounting in the same unit.
                                   

                                  Ultrasonic sensors & float switches

                                  Ultrasonic sensors & float switchesOsiSense XX ltrasonic offers outstanding performance incorporating the latest transducer technology giving precise object detection.
                                   

                                  Rotary encoders

                                  Rotary encodersOsiSense XCC Rotary Encoders provide an extensive range of incremental, absolute optical electronic encoders with continuous data for counting, positioning by counting, accurate positioning.
                                   

                                  Limit switches

                                  Limit switchesOsiSense is the latest concept in modular design offering Machine Designers and End Users flexibility with a range of actuators and bodies to choose from.
                                   

                                  RFID

                                  RFIDWith OsiSense XG, discover the RFID system that is open to a choice of electronic tags and networks as well as being simple to install, connect and configure.
                                   

                                  Safety detection

                                  Safety detectionModular foot mat system which flexes to the size you require.
                                   

                                  Mounting solutions

                                  Mounting solutionsHigh-performance, quick and tailor-made connections to all sensors : designed for optimal user-friendliness, simplifying connection and providing quick and safe reference identification.