Automation and Control

Harmony XVE - Stacking beacon banks

Optimum signalling!

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Ø 70 beacons and indicator banks Optimum - Harmony XVE
Benefits

Simple to use and to install, this range is best suited to the requirements of the customer. Its modular units stack vertically and are simple to assemble. Electrical connections are made automatically during assembly and the combined units are secured by a screw. This new Telemecanique offer provides both economy and flexibility.

Applications

Signalling for medium distances: 5 to 35 m
  • For use in protected environments (indoors and outdoors) for average and large series: textile, packaging, shops, warehouses, building.
 

Beacons and indicator banks Ø 70 mm Optimum customer assembled products

 
 
 
Description
  • Degree of protection: IP 42 (IP 54 with seals),
  • Certifications: CE, UL, CSA, CCC
  • 5 colours available,
Illuminated beacons XVE L:
  • Complete products comprising a single illuminated unit and a short fixing base, ready to use,
  • Steady or “flash” light signalling,
  • Light sources: incandescent bulb (5 W max.), integral LED or 1 Joule “flash” discharge tube
Variable composition indicator banks XVE C:
  • Customer assembled products,
  • Up to 5 illuminated units or 4 illuminated units + 1 audible unit,
  • Steady, flashing or “flash” light signalling,
  • Audible signalling: 1 buzzer (85 dB at 1 metre),
  • Light sources: incandescent bulb (5 W max.), integral LED or 1 Joule “flash” discharge tube.
  • Separate components (fixing bases, support tubes, IP 54 sealing kit).
 
 
 
 

Illuminated unit

 

 

Audible unit

 

Base unit, cover and seals (IP 54)

Optimum signalling!


Back