Automation and Control

                                  Harmony XVD -  Stacking beacon banks

                                  Ready to use for your specific needs

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Ø 70 beacons and indicator banks Application - Harmony XVD
                                  Benefits

                                  Simple to install, this offer is available in 2 forms: complete (pre-assembled and pre-cabled) or for customer assembly. Supplied complete, it provides a ready to use solution; ordered as separate components, it provides solutions for customised requirements.

                                  Applications

                                  • Long distance signalling: 35 to 50 m
                                  • Standard solutions for repetitive industrial (assembly line) and commercial (cash register) applications.
                                   

                                  Beacons and indicator banks Ø 70 mm Application, complete and pre-cabled or customer assembled

                                   
                                   
                                   
                                  Description
                                  • Degree of protection: IP 40
                                  • Approvals: CE, UL, CSA, Ghost
                                  • Units secured by 1 screw throughout height of bank
                                  • Vertically stacking modular units, simple fit together assembly, electrical connections between each unit made automatically
                                  • Adjustable buzzer: up to 90db at 1 m, intermittent or continuous tone
                                  • Types of light source: incandescent bulb (7 W max.), base mounted protected LED or 5 Joule “flash” discharge tube.
                                  • 100 000 hours luminosity without maintenance due to “protected LED” technology.

                                  Complete pre-assembled and pre-cabled beacons and indicator banks (cable length available 300 mm):
                                  • Comprising 1 to 4 units with or without buzzer, mounted on black plastic support tube and fixing plate for raised height of 80 mm.

                                  Variable composition indicator banks for customer assembly:
                                  • 5 illuminated units maximum: red, orange, green, clear, blue or yellow
                                  • Fixed using aluminium support tube and plastic fixing plate (overall height 100 mm, 400 mm or 800 mm) or using black plastic support tube and fixing plate for a raised height of 80 mm.
                                   
                                   
                                   

                                  Ready to use for your specific needs


                                  Back