Automation and Control

                                  Harmony XVC -  Stacking beacon banks

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Monolithic indicator banks Ø 40, 60, 100 mm - Harmony XVC
                                  Benefits

                                  Featuring numerous styles, diameters (Ø 40 to Ø 100 mm) and fixing methods, this monolithic and pre-cabled offer respond to all your distance-view signaling needs. We can produce tailor-made products to suit your specific requirements.

                                  Applications

                                  • Ø 40 mm: food Equipment, medical Equipment…
                                  • Ø 60 mm: semiconductor Factory, conveyor recreational facility…
                                  • Ø 100 mm: general equipment, machine Tool…
                                   

                                  Monolithic indicator banks Ø 40, 60, 100 mm

                                   
                                   
                                   
                                  Description

                                  Indicator banks Ø 40, 60 & 100  mm

                                  • Simplicity and speed of installation thanks to pre-cabled and pre-assembled products
                                  • Base mount: pole or base mount
                                  • Source light: LED
                                    - guaranteed long life and maintenance free thanks to high resistance of LEDs to mechanical shock and vibration
                                    - energy saving design with low power consumption
                                  • IP 54
                                  • Color of illuminated units: Red,  Yellow, Green, Blue, White
                                  • Voltage: AC/DC 24V (DC 24 V : XVC1)
                                  • Type of illuminating effect: steady/ and/or blinking
                                  • Sound level [dB]: 70 to 85 or 60 to 85
                                  • Buzzer in option
                                  • Standards and certifications: CE, UR
                                  • Manufactured in conformity with the requirements of the RoHS (Restriction of Hazardous Substances) European Directive.
                                   
                                   
                                   
                                   

                                  Ø 40, 60, 100 mm

                                   


                                  Back