Benefits
This totally modular and simple setup offer (ease of mounting, fixing, maintenance and servicing) offers you high performance and wide choice of units. Its high degree of protection, extra brightness and excellent reliability enable it to adapt to any type of environment.
Applications
Long distance signalling: 35 to 50 m - Industry: machine manufacturers (assembly line, etc), mobile loads (traversing cranes, trolleys, etc)
- Para-industrial and service sector: motorway tolls, cash registers, distribution switchboards, etc
| |
Beacons and modular indicator banks, Ø 70 mm Universal
|
|
| |
Description
- High degree of protection: IP66
- International standards: CE, UL, CCC, CSA, Ghost
- Totally flexible construction up to 5 lens units (6 colors of illuminated lens unit): simple interchangeability of units
- Connector with removable base, axial or side cable entry, immediate assembly and fixing using locking ring
- Separation of lens units enables immediate access when changing bulbs, automatique electrical connection between lens units
- Reminder of position and function with colored marker pins, function legend plate carriers on base and function legend plates
- 3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10 joule discharge tube
- 100,000 hours of maintenance-free lighting thanks to "LED Protected" technology
| |
|
|
| |  Base unit for indicator banks XVB-C

Illuminated indicator banks XVB-C with « flash » discharge tube
 Illuminated indicator banks XVB-C for BA 15d bulb or with LED bulb
|