A range of safety dialog products which are simple to use and set up, with compact and ergonomic products to meet the requirements for performing emergency stops on dangerous machines.
Applications
All machines requiring stopping of dangerous movement in the immediate vicinity of the machine
Emergency stop trip wire switches
Description
Robust metal enclosure for use in severe environments
XY2CH (up to 15 metre trip wire)
Reversible for trip wire anchoring point on the left or right
Degree of protection IP65.
1 N/C + N/O or 1 N/C + N/C contact.
Reset by pushbutton, mushroom head pushbutton with or without key release, pull knob.
Visual indication of contact status and trip wire tension.
Approvals: CE and UL/CSA
XY2CE (up to 50 metre trip wire)
Degree of protection IP65.
1 N/C + N/O or 1 N/C + N/C or 2 N/C + N/O contacts.
Reset by pushbutton, mushroom head pushbutton with or without key release, pull knob.
Visual indication of contact status and trip wire tension (option).
Approvals: CE and UL/CSA
XY2CB (up to 100 or 2 x 100 metre trip wires)
Contact housing degree of protection IP65, enclosure IP22.