Featuring numerous melodies and a great sound power, this simple and efficient offer guaranteed to you distance-view information for improving your productivity. We can produce tailor-made products to suit your specific requirements.
Applications
Construction machines
Transporters, conveyors, shipbuilding, printing, prevention of accidents/safety, parkings.
Electronic alarms and multisound sirens
Description
Simplicity and speed of installation thanks to pre-cabled and pre-assembled products
Manufactured in conformity with the requirements of the RoHS (Restriction of Hazardous Substances) European Directive.
Electronic alarms
Each unit contains 16 sounds
Panel mounting. DIN standard installation
Up to 90 decibels in a compact size
Simple volume adjustement (0 to 90 dB) thanks to an easy front panel access
IP 54
Panel color: black or white
Standards and certifications: CE, UR.
Sirens
All 43 alarm sounds can be controlled by external signal
Up to 105 dB in a compact size
Registration mode to choose and register the sounds of your choice
Easy volume adjustment and sound switching without using tools