Automation and Control

Harmony XVS Application -  Rotating beacons and sirens

Extreme signalling !

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
Sirens Ø 107 mm - Harmony XVS Application
Benefits

Easy to use and quick to install, this complementary range is dedicated to extreme audible signalling.

Applications

  • Applications involving long range signalling distances (50 to 100 m).
  • Industrial processes, paper manufacture, buildings...
 

Sirens XVS Ø 92 mm Application

 
 
 
Description
  • Degree of protection: IP40
  • Sound power: 106 dB
 
 
 

Extreme signalling !


Back