Featuring numerous styles, diameters (Ø 84 to Ø 130 mm) and colors, this simple and efficient offer guaranteed to you distance-view information for improving your productivity. We can produce tailor-made.
Applications
Industrial vehicles, industrial processes, paper manufacture, buildings...
Pre-cabled rotating mirror Ø 84 to 130 mm
Description
Rotating mirrors Ø 84 à 130 mm
Simplicity and speed of installation thanks to pre-cabled and pre-assembled products
Base mount: 3 x 05 ou 3 x 09
Source light: LED
- guaranteed long life and maintenance free thanks to high resistance of LEDs to mechanical shock and vibration
- energy saving design with low power consumption
Up to IP 66
Color of illuminated units: Red, Yellow, Green, Blue
Voltage: AC/DC 24V ( DC 12/24 V : XVR13)
Buzzer in option
Standards and certifications: CE, UR, UL
Manufactured in conformity with the requirements of the RoHS (Restriction of Hazardous Substances) European Directive.