This simple and compact range of miniature LED pilot lights are ideal for applications in an industrial environment. Robust and with low power consumption, the range allows direct compatibility with PLC outputs.v
Applications
Industry: manufacturers of simple and modular machines, synoptic views of installations
Commercial and infrastructure: buildings
LED pilot lights Ø 8, Ø 12.
Description
Indicators with black bezel, protruding LED
Ø 8 mm
IP 40
Indicators with integral lens cap, covered LED
Ø 8 and 12 mm
IP 40 (IP 65 available as an option)
Compliance with IEC, UL, CSA standards
CE marking
Compact dimensions (depth)
Long service life
Good resistance to impact, vibration and overvoltage
Low power consumption allows direct compatibility with PLC outputs