Automation and Control

Harmony XB6 - Pilot devices

Progress with confidence

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Ø 16 plastic signaling units - Harmony XB6
Benefits

Compact, the Harmony Ø 16 mm range is specifically designed for applications where the surface area is restricted.
This range combines simplicity of setup and flexibility.
The IP 65 degree of protection enables it to be used in all types of applications.

Applications

  • Industry: Small finishing machines. Local and remote control panels.
  • Buildings: Control boards, surveillance rooms, alarms.
  • Tertiary: Laboratories and medical instrumentation. Transport. Small electronic equipment.

Discovery

 

Pushbuttons, switches and pilot lights with plastic bezel Ø 16 mm

 
 
 
Description
  • Complete products
  • Products for customer assembly using separate parts and common accessories.
  • Circular, square or rectangular heads.
  • Solder tab connections (compatible with Faston connection for contact function) or pins for printed circuit board connection.
  • Degree of protection: IP 65
  • Certifications CE, UL, CSA, CCC.

Contact functions
  • Pushbuttons with spring return
  • Selector switches and key switches, 2 or 3 positions
  • Mushroom head pushbuttons
  • Emergency stops

Light functions
  • LED pilot lights « Protected LED », neon and incandescent bulbs

Combined functions (contact + light)
  • Illuminated pushbuttons, flush push, spring return and latching
  • Illuminated selector switches
 
 
 
 

 

Progress with confidence


Back