Automation and Control

                                  Profil -  Mounting Systems

                                  Compact and simple panel solutions

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Front panels with signaling units - Profil
                                  Benefits

                                  Profil is the modular front panel solution that is simply ideal for many basic industrial operator control applications. It complements the ergonomic design of Harmony Style 4 and Style 5 push button and signaling units, for a compact solution that fits in perfectly with your application.

                                  Applications

                                  Machines for small and medium-sized runs:
                                  • Industry: machine manufacturers (textile, timber, chemicals, paper mill)
                                  • Service sector and infrastructure: building, food and beverage, car washes
                                   

                                  Modular front panels for Harmony Style 4 and Style 5 control and signalling units, Ø 22 mm

                                   
                                   
                                   
                                  Description
                                  Three front panel sizes :
                                  • 4, 8, or 12 holes
                                  • Three versions:
                                  • front panel with printed circuit
                                  • front panel only
                                  • printed circuit only with soldered adaptors

                                  • Conformity with IEC, UL, CSA standards
                                  • CE marking
                                  • IP 65 dust and damp proofing
                                  • Same characteristics as Harmony Style and Style 5 components
                                   
                                   
                                   
                                   

                                   

                                  Compact and simple panel solutions


                                  Back