Automation and Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

Harmony-XAC - Joystick and Pendant Stations

Simple, assured operator pendant controls

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Pendant control stations - Harmony-XAC
Benefits

Designed for mechanical handling, these highly robust pendant control stations comply with the safety requirements of IEC standards. They are not only simple and intuitive, but also very comfortable for the operator to use.

Applications

  • Industry and service sector: hoists, travelling cranes
 

Pendant control stations for auxiliary circuits, equipped with 2 to 12 Ø 22 mm buttons

 
 
 
Description
Functions: 1 or 2 speed up, down, right, and left movements; emergency stop option available

  • Compliance with IEC standards
  • CE marking
  • UL/CSA certification
  • IP 65
  • Double insulated polypropylene casing
  • Screw clamp connection
  • Complete products
  • Products for customer assembly using separate parts and common accessories
 
 
 
 

Complete products

 

 

Products for customer assembly with plastic buttons Ø 22 ZA2 B

Simple, assured operator pendant controls


Back