Automation and Control

Harmony XAM, XAP -  Control stations

At the heart of the action

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Metal enclosures, for Harmony XB4 - Harmony XAM, XAP
Benefits

This range of industrial IP 67 enclosures combines simple installation, configuration flexibility, and robust construction. When combined with the metal buttons and LEDs of the Harmony range, it is perfectly suited for many typical operator dialog functions.

Applications

  • Industry: machine manufacturers (automotive, textiles, timber)
  • Service sector and infrastructure: energy distribution, public works, building, airports
 

IP 65 empty metal enclosures for Ø 22 mm control and signaling units

 
 
 
Description
Functions: on, off, on-off, emergency stop.

XAP M molded, drilled and undrilled enclosures
  • Zinc alloy, blue enclosure and lid
  • Drilling: 1 to 8 holes
XAM W elbowed and drilled enclosures
  • Aluminium alloy, gray enclosure clearly and gray lid anthracite or yellow,
  • Drilling : 1 to 7 holes.

XAP E drilled, flush-mounting enclosures
  • Faceplate in unpainted brushed aluminium
  • Drilling: 1 to 5 holes

  • Compliance with IEC, UL, CSA standards
  • IP 65 dust and damp proofing
  • Same characteristics as components in the Harmony range
 
 
 
 

XAP E flush-mounting enclosures

 

 

Harmony Style 4 components

At the heart of the action


Back