Automation and Control

Control & Signalling

Schneider Electric offer a comprehensive range for Control and Signalling in industrial and commercial applications. All aspects of control and signalling needs are catered for including pilot devices such as pushbuttons, indicator lamps, selector switches and joysticks for standard hole cutouts including 16mm, 22mm and 30,5mm.

Pilot devices

Pilot devicesHarmony 4 is the world leading range of 22mm metal Pilot Devices and Control Stations, providing IP66 ingress protection.
 

Camswitches

CamswitchesCam switches up to 150A in standard configurations for ammeter/voltmeter switching and multi pole on/off or changeover functions. Also available in bespoke configurations, for specialised applications
 

Stacking beacon banks

Stacking beacon banksThe XVB range of easily configured stackable beacons which includes both visual and audible signalling units, is complemented by standalone single lamp units in a variety of types.
 

Rotating beacons and sirens

Rotating beacons and sirensEasy to use and quick to install, this complementary range is dedicated to extreme illuminated signalling.
 

Foot switches

Foot switchesA foot switches range, easy to operate and to install with a perfect movement freedom and very comfortable use.
 

Joystick and Pendant Stations

Joystick and Pendant StationsFor control of cranes and similar equipment. Schneider Electric Pendant Control Stations are available ready to install in standard configurations and as piece parts for bespoke equipment assembly.
 

Safety Human interface components

Safety Human interface componentsA range of safety dialog products which are simple to use and set up, with compact and ergonomic products to meet the requirements for performing emergency stops on dangerous machines.
 

Control stations

Control stationsA wide variety of pre-assembled ready to install control stations are available for industrial and commercial applications in both all -insulated plastic and metal.
 

Mounting Systems

Mounting SystemsProfil is the modular front panel solution designed to enable fast development of control and signalling assemblies, using Harmony Components.