Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Automation and Control

                                  Preventa XPS MF -  Safety Controllers & PLCs

                                  More capacity for even more peace of mind

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Safety PLCs - Preventa XPS MF
                                  Benefits

                                  Simplification of the creation of complex safety functions and excellent flexibility regarding the choice of functions using the programming software. More precise diagnostics and improved communication performance with decentralised I/Os via Safe Ethernet.

                                  Applications

                                  • Complex machines or automation lines requiring protection both for the operator and the machine.
                                  • Automobile sector, woodworking, cement works, packaging, conveying, lifting equipment, lifts, semi-conductors, motion control
                                   

                                  Safety PLCs

                                   
                                   
                                   
                                  Description
                                  Universal solutions

                                  Simultaneous monitoring of several safety functions.

                                  Safety PLCs XPS MF, programmable using software XPSMFWIN running on Windows.
                                  • Category 4 conforming to EN 954-1 and SIL3 conforming to IEC 61508.
                                  • 2 types of safety PLC: Compact with integrated I/Os, Modular, in rack comprising 6 slots for various separate I/O modules
                                  • 14 certified safety functions, available in the XPSMFWIN software library, in order to meet specific application requirements.
                                  • Possible to create a safety function suited to the application
                                  • Communication with decentralised I/Os via Safe Ethernet
                                  • Communication with standard PLCs or HMI via Modbus TCP/IP, Modbus serial line or Profibus DP

                                  Decentralised Inputs/Outputs  
                                  • For compact safety PLCs XPS MF30/31/35/40
                                  • For modular safety PLCs XPS MF60
                                   
                                   
                                   
                                   

                                  Compact safety PLC XPSMF40

                                   

                                   

                                  Modular safety PLC XPS MF60

                                   

                                  Compact safety PLC XPS MF30/31/35

                                  More capacity for even more peace of mind


                                  Back