Automation and Control

                                  OPC Factory Server -  Programmable Automation Controllers (PACs)

                                  The link between your PLC'S and software

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Data server software - OPC Factory Server
                                  Benefits

                                  Based on the OPC protocol, OFS (OPC Factory Server) software enables Windows client applications to access Modicon PLC data in real time.
                                  The communication between your software applications and your hardware becomes simple and clear. Access to key information, open interface, transparent architecture and interoperability are just some of the advantages providing a real communication solution at the heart of your process.

                                  Applications

                                  • Complex and special machines
                                  • Manufacturing processes
                                  • Infrastructures
                                  • Batch and continuous process.
                                   

                                  Data server software

                                   
                                   
                                   
                                  Description
                                  Production data in real-time
                                  • OPC is essential for client applications that need real-time access to production data.

                                  No more incompatibility and driver problems
                                  • The most diverse applications, ranging from SCADA, MES, ERP to Excel under Windows, can be easily integrated in your automation architectures.

                                  Tailor-made data access
                                  • OPC Custom is the interface for specialists and developers. C++ programming provides direct access to the OPC server and real-time performance.
                                  • OPC Automation is the ideal interface for those who want to design an application keeping development time and technical knowledge to a minimum.

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   

                                  The link between your PLC'S and software


                                  Back