Automation and Control

                                  Modicon Premium -  Programmable Automation Controllers (PACs)

                                  Winning products right across the board

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Machine control PLC - Modicon Premium
                                  Benefits
                                  More flexibility and openness...
                                  Premium offers unrivalled performance, reducing cycle times and avoiding any need for optimization, thanks to the integration of more diagnostics and production data, freedom of communication and access to generic programming.

                                  Applications

                                  • Complex and special machines
                                  • Manufacturing processes
                                  • Infrastructure
                                   

                                  PLC for manufacturing processes

                                   
                                   
                                   
                                  Description
                                  With the new Premium processors in the Unity range, there is no need to worry about restrictions…
                                  • 5 IEC languages as standard: LD, ST, FBD, SFC, IL.
                                  • High performance CPUs with 37 ns per instruction and up to 7 Mb of program
                                  • High-level multitasking system
                                  • A compact system (very high density modules) particularly at ease in extended architectures (distribution of 16 racks in real time without repeater)
                                  • An extensive catalog of application-specific modules (safety, reflex processing, counter, position control, motion, weighing, data storage)
                                  • New High End processors
                                  • All Ethernet TCP/IP Transparent Ready services: IO scanning, Global Data, Web server, e-mail messaging, direct access to databases, TCP Open, Network Time Protocol, etc
                                  • Numerous built-in ports: USB port, Ethernet TCP/IP port with Web server, CANopen or FIP master port, Modbus serial port
                                  • The widest connectivity offer on the market:AS-Interface, Modbus Plus, INTERBUS or PROFIBUS DP

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   

                                  Winning products right across the board


                                  Back