Automation and Control

Modicon Atrium - Programmable Automation Controllers (PACs)

A PLC in your PC

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
A PLC in a PC - Modicon Atrium
Benefits

Atrium PC coprocessor lets you turn your PC into a PLC simply by installing an Atrium PC processor board. This embedded real-time controller meets your needs for openness and cost savings while providing a reliable, robust operating system that won't crash even if the PC does.

Applications

  • Machines
  • Discrete process
 

PC coprocessor to turn a PC into a PLC

 
 
 
Description
TSX PCI 57 20
  • 1,024 discrete I/O, 80 analog I/O, 4 application-specific channels, 10 control channels
TSX PCI 57 45
  • 2,040 discrete I/O, 256 analog I/O, 4 application-specific channels, 20 control channels

They can both accommodate:
  • 16 racks
  • 1 internal PCMCIA slot to accommodate all of the memory extension cards
  • 1 external PCMCIA slot to accommodate the network card
  • Six integrated means of communication: Master CANopen, Fipio, Ethernet TCP/IP, Interbus, Modbus Plus, and Fipway
 
 
 

A PLC in your PC


Back