ConneXview is a powerful and easy to use diagnostic software tool that makes it simple to discover, map, monitor, and troubleshoot your industrial Ethernet networks
Applications
Industrial automation
Electrical distribution
Building automation
Industrial Ethernet Diagnostic Software
Description
Automatic discovery of networks and connected devices and ConneXium redundant ring topologies
Extensible device-type library to identify third party devices
Support of SNMP and Modbus/TCP for thorough discovery
Color coded networks and devices to show real-time status
Customizable alarm thresholds
URL links and/or local actions on specific devices to speed up troubleshooting
Custom popup menus launch troubleshooting web pages or programming applications
Special functions:
Network Assistant: a context-sensitive help file containing topics describing every network alarm in the ConneXview Alarm Panel.
Device Type Editor: customize or add device profiles and set alarm thresholds.
individual task panels, color-coded alarms and topological network layout make ConneXview powerful, yet easy to use.
Part of the ConneXium family of industrial Ethernet infrastructure devices – switches, gateways, converters, transceivers, and cables.