Automation and Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

ConneXview -  Programmable Automation Controllers (PACs)

Visualize your industrial Ethernet network

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
Industrial Ethernet diagnostic software - ConneXview
Benefits

ConneXview is a powerful and easy to use diagnostic software tool that makes it simple to discover, map, monitor, and troubleshoot your industrial Ethernet networks

Applications

  • Industrial automation
  • Electrical distribution
  • Building automation
 

Industrial Ethernet Diagnostic Software

 
 
 
Description
  • Automatic discovery of networks and connected devices and ConneXium redundant ring topologies
  • Extensible device-type library to identify third party devices
  • Support of SNMP and Modbus/TCP for thorough discovery
  • Color coded networks and devices to show real-time status
  • Customizable alarm thresholds
  • URL links and/or local actions on specific devices to speed up troubleshooting
  • Custom popup menus launch troubleshooting web pages or programming applications
Special functions:
  • Network Assistant: a context-sensitive help file containing topics describing every network alarm in the ConneXview Alarm Panel.
  • Device Type Editor: customize or add device profiles and set alarm thresholds.
 
 
 
 

individual task panels, color-coded alarms and topological network layout make ConneXview powerful, yet easy to use.

 

 

Part of the ConneXium family of industrial Ethernet infrastructure devices – switches, gateways, converters, transceivers, and cables.

Visualize your industrial Ethernet network


Back