Automation and Control

                                  Concept -  Legacy Programmable Logic Controllers (PLCs)

                                  High performance IEC 61131-3 development environment to optimize PLC performance

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Quantum & Momentum configuration software - Concept
                                  Benefits

                                  Concept is the ingenious programming environment designed specifically to deliver optimal productivity from your high performance control systems.

                                  Applications

                                  Process control applications for:
                                  • Process control/ Pharmaceutical/ Food & Beverage
                                  • Quantum PLCs
                                  • Momentum PLCs
                                  • Atrium coprocessors
                                   

                                  Programming software for Quantum, Momentum, and Atrium

                                   
                                   
                                   
                                  Description

                                  Windows environment
                                  Concept provides advanced Microsoft Windows based tools that delivers a multi-language development environment for control system programming.

                                  Uses familiar, standardized editors bundled in a single application to create and integrate PLC control, communication and diagnostic logic.

                                  IEC languages
                                  Five IEC editors give users the freedom to choose the programming language that fits their application requirements: Function Block Diagram (FBD), Ladder Diagram (LD), Sequential Function Chart (SFC), Structured Text (ST), and Instruction List (IL).

                                  New features for 21 CFR 11
                                  Password dialog, Write Restriction List, Auto-Logout, Log-File encryption, Secure Application Flag.

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   
                                   

                                   

                                  High performance IEC 61131-3 development environment to optimize PLC performance


                                  Back