Automation and Control

                                  Modicon Momentum -  Distributed I/O & PLC

                                  Flexible distributed I/O and control

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Controller and IP20 monoblock I/O for distributed control architecture - Modicon Momentum
                                  Benefits

                                  Momentum is a flexible, modular family of fundamental components that easily snap together and can be configured for a wide range of distributed I/O and control applications

                                  Applications

                                  • Industry : material handling, simple machine control.
                                  • Infrastructures and energy : RTU, building automation.
                                   

                                  Control and distributed I/O system with 4 fundamental components that easily snap together in various combinations to form versatile control systems or sub-systems

                                   
                                   
                                   
                                  Description
                                  • IP 20 monoblock I/O bases:
                                  Provide the foundation for the rest of the Momentum control system and serve as the mounting base for communication adapters, processors or option adapters. > 30 I/O module types available : analog, discrete, multi-function ...
                                  • Processor adapters:
                                  Operate with a single local I/O module, or in systems with up to 128 modules servicing 8192 I/O points. Built-in distributed I/O communication port, Modbus TCP/IP-Ethernet or Modbus RS232 serial communication, and embedded Web pages.
                                  • Option adapters:
                                  Provide additional networking capabilities to the processors, as well as a time-of-day clock and battery back up.
                                  • Communication adapters:  
                                  Snap onto any of the I/O modules, including Modbus TCP/IP, Modbus Plus, FIPIO, INTERBUS, Profibus DP, and DeviceNet.

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   
                                   

                                  Development and programming tool Concept

                                   

                                   

                                  Windows based programming software ProWORX

                                  Flexible distributed I/O and control


                                  Back