Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Automation and Control

                                    Motion Controller - Modicon LMC058  -  Controllers for OEM industrial machines

                                    Take the lead with a motion and a logic controller in one product !

                                    •  
                                      Overview
                                       
                                    •  
                                      Downloads
                                       
                                    •  
                                      Support
                                       
                                    •  
                                      Find a Distributor
                                       
                                    •  
                                      Part No. data
                                       
                                    Motion Controller - Modicon LMC058
                                    Benefits

                                    Compact and totally expandable, the Modicon LMC058 Motion Controllers are destinated to the machine builders (OEMs) by offering performant solutions in terms of motion control for synchronized axis, speed control, high speed counting and communication networks. It has been designed in order to satisfy the market requirements in terms of simplicity of installation and evolution.

                                    Applications

                                    • Several types of machines and installations
                                    • Conveying
                                    • Packaging
                                    • Assembly machines…
                                     

                                    30% saving time in assembly, wiring and commissioning

                                     
                                     
                                     
                                    Description
                                    • Speed up machine design
                                      .
                                      Same software for PLC and motion controller.
                                      . Application Function Blocks to solve complex application requests.
                                      . Motion library  for programming, commissioning and diagnostics
                                       
                                    • Reduce size, cost, assembly time & maintenance
                                      .
                                      Use One product for motion & logic treatments
                                      . With multiple integrated features an communication ports, reduce your assembly time with field buses (CANopen and CANmotion).
                                      . Easy Diagnostic through transparency and remote access. 
                                    • Improve your machine performance
                                      .
                                      Synchronised axis: up to 8axes
                                      . Performance: 4 synchronised axis in 2ms
                                      . Digital I/O:  Up to 2400 I/Os
                                      . Analog IO: Temperature: 12 or 16 bits resolution
                                      Advanced features :
                                      - Master encoders Master/slaves
                                      - Virtual Axis
                                      - Capture Input / Reflex outputs (4)
                                      Devices :
                                      - Drives, servos
                                      - HMI: Graphic
                                      - Upper level connection: Ethernet 
                                    • Discover : "Flexible Machine Control"
                                    • 1 software environment SoMachine 
                                    • Multiple hardware control platforms :
                                     
                                     
                                     
                                     100 % flexibility & optimisation of your machines with “Flexible Machine Control”

                                    100 % flexibility & optimisation of your machines with “Flexible Machine Control” : 1 software environment, Multiple hardware control platforms : Logic controllers, Motion controllers, HMI controllers, Drives controllers

                                     

                                    Take the lead with a motion and a logic controller in one product !


                                    Back