Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Transformers

 
 
 
 
 
 
 

Range

Modular

Optimum

Universal

     

Input voltage

230 V ± 15 V 50/60 Hz 230/400 V ± 15 V 50/60 Hz 230/400 V ± 15V 50/60 Hz

Output voltage

24 V 12 V, 24 V, 48 V,
115 V, 230 V
2 x 24 V
2 x 115 V

Power

40 VA…400 VA 25 VA…2500 VA 25 VA…2500 VA

References

ABT7ESM  ABL6TS  ABT7PDU 

> Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage