Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Thermal management

Click on the desired product reference to access information

 
 
 
 
 
 
 


Function


 Ventilation

 
 Cooling 

 


Filter fan 

SLIM 


Lateral 

Roof 

        

 

Output

Flow rate

Cooling power

 

38-850 m3/h

1100 to 2700 W

240 to 4000 W

760 to 3100 W

Degree of protection

IP 54

Up to IP55

IP 54

 

 

SLIM units are only 162 mm deep


Function


Heating 




Control 


 

 


Without ventilator 

With ventilator 

Bi-metal 

Electronic 

     

 

Output

Heating power

 

Temperature control

Temperature and humidity control

 

10 to 150W

250 to 400W

 

 

Degree of protection

 

 

Heating units with fan give a higher power output with a reduced volume

The precision of control of temperature or humidity is highest with the Electronic control devices

 

Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage