Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Power protection - Short circuit and overload protection

Click on the desired product reference to access information

 
 
 
 
 
 
 

Range

Short circuit & overload protection: Miniature Circuit-Breaker

Fuse Holders
        

Voltage

60 VDC/pole

250 VDC/pole

240 VAC/pole Ph/N

415 VAC/pole Ph/Ph

500VAC

690VDC

Number of poles

1 or 2

1, 2, 3,4


Nominal current (A)

1 to 63

80 to 125

25
8x32

32 10x38

50 14x51

125 22x58

Breaking capacity (kA)

6

6

10

20

120

Type ol loads/ Tripping curve*

B, C, D C

B, C, D


Width

18 mm/Ph

27 mm/Ph


Product references

C60N C60HDC C60N C120N DF8 DF10 DF14 DF22

 

Tripping Curve
C (5In<Im<10In)
D (10In<Im<14In)
B (3In<Im<5In

  Type of loads
Standard
Inrush current
Electronics or high cable length

Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage