Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Relays – Zelio Relay

Click on the product reference to access to further information

 
 
 
 
 
 
 
Range Electromechanical relays
         
Number of contacts 1CO 1 or 2 CO 2, 3 or 4 CO 2 or 3 CO
Current 6 A 8-12-16 A 6-10-12 A 10 A
Mounting  Plugs into socket (DIN rail)
References RSL RSB RXM RUM


Range Electromechanical relays Solid-state relays Tesys control relays
           
Number of contacts 1, 2, 3 or 4 CO 2 CO-2 NO 1 NO 1 NO 5 NO or 3 NO + 2 NC
Current 15 A 30 A 10…45 A 10…125 A 10 A
Mounting     DIN rail DIN rail DIN rail
References RPM RPF SSRD SSRP CAD

>Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage