Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Relays – Zelio Time

Click on the desired product reference to access information

 
 
 
 
 
 
 
Range Back panel mounting
       
Format Modular 17.5 mm Industrial 22.5 mm Plug-in 22 mm
Timing range 1 s-100 h 0.6 s-300 h 0.1 s-30 h
Functions 30 possibilities : 4 functions (A,H,B,C) represent 90% of use
Number of functions 26 24 1
Output relay        
Output solid state       
References RE11 RE7 REXL
Range Front panel mounting
   
Format Plus-in 48mm
Timing range 1,2s-300h
Functions 30 possibilities : 4 functions (A,H,B,C) represent 90% of use
Number of functions 10
Output relay   
Output solid state
References RE48

> Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage