Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Relays – Zelio Count

Click on the product reference to access to further information

 
 
 
 
 
 
 
Function  Totalising  Hour  Multifunction 
           
Display type  Mechanical LCD Mechanical LCD LCD or LED
Front panel (mm)  20 x 30 31 x 42 50 x 60 24 x 48 48 x 48 24 x 48 48 x 48
Number of digits  6 5/6 6 8 7 6/8 6
Max. frequency (Hz)  25 20 25 7500 5000
Supply voltage DC (V)  24 24/48 24 Battery 24 Battery 24
Supply voltage AC (V)  115 Battery 115/230 Battery 115/230
References  XBKT5 / XBKT6
XBKT7 / XBKT8
 
XBKT8  XBKH7  XBKH8  XBKP6 

> Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage