Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Relays – Zelio Control

Click on the product reference to access to further information

 
 
 
 
 
 
 
Range  Control relays  
     
Number of contacts 1 or 2 C/O 1 or 2 C/O ; 2 NO 1 or 2 C/O
Logic Positive    
Mounting Modular 17.5 mm Modular 35 mm Industrial 22.5 mm
Phase control RM**T
Phase Sequence/Phase Failure/Asymmetry      
Phase Sequence/Phase Failure/Undervoltage      
Ph. Sequence/Ph. Failure/Over and Undervoltage      
Ph. Sequence/Ph. Failure/Motor temperature      
Voltage control RM**U
3 Ph.: Over&Undervoltage;Absence of neutral/phase      
1 Ph./DC: Over and Undervoltage (selfpowered)      
1 Ph./DC: Over and Undervoltage window mode      
Single Ph. / DC: Over and Undervoltage      
Current control RM**J
Overcurrent (integrated current transformer)      
Overcurrent or undercurrent      
Level control RM**L
Empty or fill (resistive probe)    
Empty or fill (discrete sensor)    
Solution RM**BA/HZ/S/A
Pump / Frequency / Speed / Lift - Control        
References RM17  RM35  RM4 

> Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage