Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon

Relays – Zelio Control Reg

Click on the product reference to access to further information

Range Temperature control relays
Inputs Thermocouple PT 100 probe Universal
Sampling time 500ms 200ms
Modbus Communication Yes, except for some references
7 segment LED, 4digits 1 2, red and green, configurable
Operating indicators 4 5
Hysteresis Yes
Auto-tuning Yes
Fuzzy logis Yes
Ramps 8 steps 16 steps
Controlled start-up No Yes
Operating mode Automatic Automatic and manual
Alarm outputs 1 on REG 24PTP1ApHU only 2 5
References REG24 REG48 REG96

Click on the desired product reference to access information

To know more

To know more 

Technical guides

Brochure picto

Software (free download)

Flat screen picto


Back to the control panel homepage