Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Relays – Zelio Analog

Click on the desired product reference to access information

 
 
 
 
 
 
 

Range

 Analog interfaces

 

 

 


Input type

J (Fe-CuNi) K (Ni-KrNi) Pt100 – 2…4 wire Voltage / Current


Input range

0 to 600 °C

0 to 1200 °C

-100 to 100 / 0 to 500 °C

0 to 500 V / 0 to 15 A


Output signal

0 to 10 V / 0 to 20 mA
0 to 10 V / 4 to 20 mA 0 to 10 V / ± 10 V /  0 to 20 mA


Mounting

DIN rail or direct panel mounting


References

RMTJ RMTK RMPT RMC

 

Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage