Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Motor control

Click on the desired product reference to access information

 
 
 
 
 
 
 

Motor starter structure

Contactors LC

Thermal mag. circuit-breakers GV

Fuse switch disconnector ISFT

Thermal overload relay LR

Starter controller LU

Disconnection
and breaking

 

Ð

+

 

¤

Short-circuit
protection

 

Ð

+

 

¤

Overload
protection

 

 

Ð

 

*

¤

Control

Ø

 

 

¤

 

Range


 

       

 

Motor power (AC3/km)

0,37 to 5,5

0,37 to 15

18,5 to 30

37 to 75

Ie max AC3 (A)

9 to 12

9 to 38

40 to 65

80 to 150

Ie AC1 (A)

20

25 to 50

50 to 80

125 to 200

Contactor ref.

LC1K… 

LC1D… 

Thermal overload relay ref.

LRK… 

LRD… 

Breaking capacity

100kA 15 to 100kA 100kA 35 to 70kA

Thermal Mag CB ref.

GV2  GV3  GV7 

Starter controller ref.

LUB… + LUCA… 

   

Fuse switch disconnector ISFT +

ISFT100  ISFT160 

 

Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage