Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Enclosures

Click on the desired product reference to access information

 
 
 
 
 
 
 

 

Spacial SF 

Spacial SM 

Spacial S3D 

Mounting & Cabling accessories

 

 

 

  

Installation mode

Floor standing suitable

Floor standing compact

Wall-mounting

Large range of accessories that facilitate: device installation and maintenance.

Sizes

From 1200 x 600 mm to 2200 x 1200 mm

From 1200 x 800 mm to 2200 x 1600 mm

From 300 x 200 mm to 1200 x 1200 mm

Cable fixing and distribution.

Degree of protection

IP55
IK10 (IK08 for glazed door)

IP 66 (IP55 for double door)
IK 10 (IK08 for glazed door)

Designed for time saving & easy of use.

Max. load

1000 kg

600 kg

350 kg

 

Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage